2018-03-22 | Preview IFAT 2018 - Solutions for improving operations and reducing costs - As the water industry drives for increased efficiency in every area, completely integrated solutions that offer improvements to operational insight, energy usage, physical supply networks and process installations are of high importance. At the IFAT 2018 exhibition, Mitsubishi Electric will be presenting its approach to meeting these needs, which has been developed based on an understanding of ...Περισσότερα |
---|
2018-02-27 | Faster time to market - Consistent data exchange between electrical wiring and control software through AutomationML
Mitsubishi Electric has implemented the AutomationML interface within iQ Works, the integrated software suite for programming Mitsubishi Electric automation products. AutomationML represents an important step-change in the way complex equipment is designed ...Περισσότερα |
---|
2018-01-16 | New widescreen operator interfaces offer more comfortable machine handling - Mitsubishi Electric has expanded its GOT2000 series of Human-Machine Interfaces (HMI) with two new widescreen versions. The ability to display additional visual information gives users of the new GT21 and GT25 widescreen HMIs the opportunity to enhance machine operability and the potential to increase productivity. Other valuable features include two separate Ethernet ports and ...Περισσότερα |
---|
2017-11-30 | Full suite of special function CPUs for MELSEC iQ R PLC - Automation platform supports the digital transformation of manufacturing
Mitsubishi Electric is highlighting the benefits of the PLC as a platform for automation, with a complete set of dedicated CPU modules for the MELSEC iQ R Series PLC. A CNC CPU module and a robot control CPU now complement the existing options for analogue and digital I/O, motion, positioning, process control, safety and ...Περισσότερα |
---|
2017-11-29 | Quality management and digitalisation in manual assembly operations - At SPS IPC Drives 2017, Mitsubishi Electric’s Guided Operator Solutions for manual assembly applications will demonstrate how improvements in quality and productivity can be achieved. These solutions also enable the seamless transfer of production data from manual assembly operations to higher-level enterprise systems, supporting the digital transformation within manufacturing.Περισσότερα |
---|