MITSUBISHI ELECTRIC Changes for the Better
Italy
Individual modules for connecting input and output devices. The lineup includes assorted modules which support a wide range of applications, uses and wiring methods.
Modules that receive various on/off electric signals as inputs from external devices and send them to the system CPU.
These modules receive output commands from the system CPU and then activate/deactivate the corresponding external device directly connected to the electrical switch/output module.