MITSUBISHI ELECTRIC Changes for the Better
Italy
The MELSEC iQ-R Series range of analog modules includes features such as high-speed conversion, coupled with 32-bit high resolution digital output signals, which offer a highly precise analog signal processing capability.
High conversion speed analog input modules.
High conversion speed analog output modules.
MELSEC iQ-R Series temperature control modules are ideal for applications that require highly stable and responsive temperature control. The series comes with thermocoupling and RTD input module types, and are available with or without heater disconnection detection.