MITSUBISHI ELECTRIC Changes for the Better
Italy
The MR-JE products are advanced servo devices that offer many useful functions. They are available in an easy-to-use servo system, allowing you to control your devices conveniently and efficiently.

Servo amplifier

MR-JE servo amplifiers are 200 V AC class devices, easy to use and maintain. Thanks to this, users can focus on the effective use of devices without wasting unnecessary time on settings and repairs.

Its strengths are:

  • High efficiency thanks to power up to 3 kW
  • Flexibility and convenience in use thanks to the ability to control the pulse train and analog signal
  • Quick and easy commissioning and maintenance thanks to the right design

Rotary servo motor

The HG series motors are the perfect solution for applications where versatility is needed. Powered with 200V AC, they are easy to optimize. Used in applications such as industrial automation, packaging machines and many others. Their strengths are:

  • Fast and easy optimization of the drive system - thanks to compatibility with the MR-JE series of servo amplifiers
  • 2 types of motors available in this series

Servo amplifier

MR-JE 200VAC Servo Amplifiers are available in up to 3kW and accept either pulse train or analog interfaces in one single model that is designed for quick, easy startup and maintenance.

Rotary servo motor

MR-JE compatible HG-Series 200VAC motors are available in sizes up to 3kW and include 2 motor types for easy selection, based on required capacity or inertia requirements, for the best amplifier and motor size possible.