Αναζήτηση

Έναρξη κύριων περιεχομένων

  • Καταχώρηση
  • Είσοδος

Προϊόντα

Print page

Προϊόντα

Πίσω

Specifications

LJ72GF15-T2

LJ71GF11-T2

Module type

Intelligent device station

Master/local station

Max. no. of connected stations

120

Max. overall cable distance

m

12000 (with 120 slave stations connected)

Max. station to station distance

m

100

Max. no. of link points

per network

16384 remote inputs, 16384 remote outputs, 8192 remote register (read/write)

per station

2048 remote inputs, 2048 remote outputs, 1024 remote register (read/write)

Transmission speed

1 Gbit/s

Transmission path

Star, line, mixed star and line, ring topology

I/O points

Internal power consumption

mA

1000

890

Weight

kg

0.23

0.27

Dimensions (WxHxD)

mm

50x90x95

45x90x95

Order information Art. no.

238100

246346

Specifications

LJ72GF15-T2

LJ71GF11-T2

Module type

Intelligent device station

Master/local station

Max. no. of connected stations

120

120

Max. overall cable distance

m

12000 (with 120 slave stations connected)

12000 (with 120 slave stations connected)

Max. station to station distance

m

100

100

Max. no. of link points

per network

16384 remote inputs, 16384 remote outputs, 8192 remote register (read/write)

16384 remote inputs, 16384 remote outputs, 8192 remote register (read/write)

per station

2048 remote inputs, 2048 remote outputs, 1024 remote register (read/write)

2048 remote inputs, 2048 remote outputs, 1024 remote register (read/write)

Transmission speed

1 Gbit/s

1 Gbit/s

Transmission path

Star, line, mixed star and line, ring topology

Star, line, mixed star and line, ring topology

I/O points

Internal power consumption

mA

1000

890

Weight

kg

0.23

0.27

Dimensions (WxHxD)

mm

50x90x95

45x90x95

Order information Art. no.

238100

246346

Πίσω

Αρχή