Αναζήτηση

Έναρξη κύριων περιεχομένων

  • Καταχώρηση
  • Είσοδος

Προϊόντα

Print page

Προϊόντα

Πίσω

Specifications

GT2505HS-VTBD

GT2506HS-VTBD

Display unit

type

5.7", TFT, LCD, 65536 colours

6.5", TFT, LCD, 65536 colours

resolution (pixel)

640x480

Power supply

D types

24 V DC

Memory capacity

(ROM)

32 MB

(RAM)

80 MB

Memory card

1 (SD memory card)

Keyboard type

Touch-panel

Function keys

Touch keys

LED indicators

8 (POWER, PUSH BUTTON SWITCHES, GRIP SWITCH)

Interfaces

Ethernet (TCP/IP), RS232, RS422, U SB , SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Multimedia capability

Real-time clock

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422, A bus, Q bus, ­MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, ­MELSECNET/10/H

IP Rating ( front )

IP65

Extension interface (communication/option unit)

Dimensions (WxHxD) mm

145x185x79.3

201x230x97

Weight kg

0.79

1.2

Order information Art. no.

338564

331429

Accessories

Programming software , cables and interface adapters .

Specifications

GT2505HS-VTBD

GT2506HS-VTBD

Display unit

type

5.7", TFT, LCD, 65536 colours

6.5", TFT, LCD, 65536 colours

resolution (pixel)

640x480

640x480

Power supply

D types

24 V DC

24 V DC

Memory capacity

(ROM)

32 MB

32 MB

(RAM)

80 MB

80 MB

Memory card

1 (SD memory card)

1 (SD memory card)

Keyboard type

Touch-panel

Touch-panel

Function keys

Touch keys

Touch keys

LED indicators

8 (POWER, PUSH BUTTON SWITCHES, GRIP SWITCH)

8 (POWER, PUSH BUTTON SWITCHES, GRIP SWITCH)

Interfaces

Ethernet (TCP/IP), RS232, RS422, U SB , SD card slot

Ethernet (TCP/IP), RS232, RS422/485, USB , SD card slot

Multimedia capability

Real-time clock

Integrated

Integrated

Network communication possibilities

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422, A bus, Q bus, ­MELSECNET/10/H

Ethernet (TCP/IP), CC-Link (IE), Modbus®, RS232, RS422/485, A bus, Q bus, ­MELSECNET/10/H

IP Rating ( front )

IP65

IP65

Extension interface (communication/option unit)

Dimensions (WxHxD) mm

145x185x79.3

201x230x97

Weight kg

0.79

1.2

Order information Art. no.

338564

331429

Accessories

Programming software , cables and interface adapters .

Programming software , cables and interface adapters .

Πίσω

Αρχή